igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
Inner height [Hi]
56 mm
Max. cable diameter
50 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
50 mm
Bending radius [R]
135 mm
Article structure & price calculation
Off-centre feedinfo
info
Total price
EUR 186.70 / mplus VAT and shipping chargesEUR 186.70
Usually dispatched within 8 working days
Parts list
(1)e-chain®
Part No. : 4140C.05.135.0EUR 186.70
Energy chain series 4140C | For long travels and side-mounted applications | Inner height: 56mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeit4140C.05.135.050135

