Energy chain C6.22 series | Highest cleanroom suitability, hardly any abrasion & high strength | inner height: 22 mm

Energy chain C6.22 series
igus-icon-lupe
C6.22.020.045.17 technical drawing
igus-icon-lupe
C6.22.020.045.17 technical drawing
igus-icon-lupe
C6.22.020.045.17 technical drawing
igus-icon-lupe
1 of 4
Energy chain C6.22 series
Energy chain C6.22 series | Highest cleanroom suitability, hardly any abrasion & high strength | inner height: 22 mm
Energy chain C6.22 series | Highest cleanroom suitability, hardly any abrasion & high strength | inner height: 22 mm
Energy chain C6.22 series | Highest cleanroom suitability, hardly any abrasion & high strength | inner height: 22 mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
22 mm
Max. cable diameter
Max. cable diameter
19.5 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
20 mm
Bending radius [R]
Bending radius [R]
45 mm

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm