easy triflex® series E333 energy chain, "easy" design, very easy to fill - simply push cables in

E333.25.048/075.0 product image
igus-icon-lupe
  • Inner height hi: 25mm
  • Inner width Bi: 25mm
  • Bend radius R: 48 to 200mm
  • Pitch: 14.5mm
igus-icon-lieferzeitE333.25.048/075.0
25
48
75

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h