igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
64 mm
Max. cable diameter
57 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
437.5 mm
Bending radius [R]
150 mm
Article structure & price calculation
Off-centre feed
mm
Total price
plus VAT and shipping chargesPrice upon request
Usually dispatched within 8 working days
Parts list
(1)e-chain®
Part No. : H4Q.64L.437.150.0Price upon request
Energy chain series E4Q.64L | Openable along the inner and outer radius from both sides | Inner height: 64mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitH4Q.64L.437.150.0437.5150

