Energy tube 7728B | Completed closed and for extremely long travels | Inner height: 32mm

7728B.05.125.0 product image
igus-icon-lupe
7728B.05.125.0 technical drawing
igus-icon-lupe
7728B.05.125.0 technical drawing
igus-icon-lupe
1 of 3
7728B.05.125.0 product image
7728B.05.125.0 technical drawing
7728B.05.125.0 technical drawing
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
Completely closed (openable from both side along the inner and outer radius)
Inner width [Bi]
Inner width [Bi]
50 mm
Bending radius [R]
Bending radius [R]
125 mm

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm