Energy chain G4.42 series | for gliding operation | Openable along the inner and outer radius | Inner height: 42mm

New
<p>G4.42 series</p>
igus-icon-lupe
G4.42.05.150.0 technical drawing
igus-icon-lupe
G4.42.05.150.0 technical drawing
igus-icon-lupe
1 of 3
<p>G4.42 series</p>
G4.42.05.150.0 technical drawing
G4.42.05.150.0 technical drawing
Inner height [Hi]
Inner height [Hi]
42 mm
Max. cable diameter
Max. cable diameter
38 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bending radius [R]
Bending radius [R]
150 mm

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm