Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
e-chains®
igus-icon-arrow-right
Accessories
igus-icon-arrow-right
Strain relief
igus-icon-arrow-right
Tiewrap plates
igus-icon-arrow-right
Strain relief tooth for top-hat (DIN) rails 15 (TS92.31)
Strain relief tooth for top-hat (DIN) rails 15 (TS92.31)
igus-icon-lupe
igus-icon-lupe
1 of 2
Can be clipped into top-hat (DIN) rails
Width per strain relief tooth: 10mm
Easy to retrofit
Item no.
igus-icon-copy-clipboard
igus-icon-lieferzeit
2010.ZH
Number of teeth
1
Width [mm]
39
Product Description
Technical Data
Can be clipped into top-hat (DIN) rails. Width per strain relief tooth: 10mm Four ZE teeth on each side are required for a 40mm inner width
Product Description
igus-icon-plus
Technical Data
igus-icon-plus
Unsure whether it fits?
igus-icon-cad-dateien
Download CAD files
igus-icon-arrow-up