Steel support tray type 01 | Series S9.010. / S9.011.

S9.010.05.1000.0 product image
igus-icon-lupe
S9.010.05.1000.0 technical drawing
igus-icon-lupe
play iconS9.010.05.1000.0 video
igus-icon-lupe
1 from 3
S9.010.05.1000.0 product image
S9.010.05.1000.0 technical drawing
S9.010.05.1000.0 video
  • Noise and wear-reducing: safe guidance of the lower run of your e-chain for standard applications
  • Simple design: easy mounting to all types of profiles and wall brackets
  • Avoids costly custom designs
  • Standard lengths from stock 1m and 2m
  • Easy installation onto your machine, on profiles or wall brackets
igus-icon-lieferzeitS9.010.05.1000.0
1000
89
without wall bracket

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h