Steel support tray Type 02 | Serie S9.020. / S9.021.

S9.020.10.1000.0 product image
igus-icon-lupe
S9.020.10.1000.0 technical drawing
igus-icon-lupe
play iconS9.020.10.1000.0 video
igus-icon-lupe
1 of 3
S9.020.10.1000.0 product image
S9.020.10.1000.0 technical drawing
S9.020.10.1000.0 video
  • Noise and wear-reducing: safe guidance of the lower run of your e-chain for standard applications
  • Simple design: easy mounting to all types of profiles and wall brackets
  • Avoids costly custom designs
  • Standard lengths from stock 1m and 2m
  • Easy installation onto your machine, on profiles or wall brackets
igus-icon-lieferzeitS9.020.10.1000.0
1000
167
without wall bracket

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm