drylin® NT telescopic guides | Preloaded

NT-35-P product image
igus-icon-lupe
NT-35-P product image
igus-icon-lupe
NT-35-P technical drawing
igus-icon-lupe
1 from 3
NT-35-P product image
NT-35-P product image
NT-35-P technical drawing
  • Consistent telescopic rail due to spring pretensioning mechanism
  • Extensions lengths accurate to the millimetre up to 600mm
  • Load capacity of a drawer with two vertically installed systems, 450mm extension, load capacity 50N
  • No external lubrication
igus-icon-lieferzeitNT-35-P
silver

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h