Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industry solutions
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
e-chains®
igus-icon-arrow-right
triflex® robot cable management
igus-icon-arrow-right
Accessories
igus-icon-arrow-right
Compact connections for clamp axis 6 | Without strain relief
Compact connections for clamp axis 6 | Without strain relief
igus-icon-lupe
igus-icon-lupe
1 from 2
Without strain relief
Space-saving
Various adjustment options
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit
TR.60.21.02.30
Size index
60
Inner Ø of fixation clamp [mm]
30
Productdescription
Technical data
Downloads
Online tools
A space-saving solution for attaching a clamp with a 30mm diameter to axis 6 in as compact a way as possible.
Productdescription
igus-icon-plus
Technical data
igus-icon-plus
Downloads
igus-icon-plus
Online tools
igus-icon-plus
Contact us
Contact details
Seán Ryan
086 0329555
Submit form
Opening hours
Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h
igus-icon-arrow-up