Slewing ring ball bearing xirodur® B180, very smooth running, stainless steel balls

BB-RT-01-60-B180-30-ES product image
igus-icon-lupe
BB-RT-01-60-B180-30-ES technical drawing
igus-icon-lupe
1 from 2
BB-RT-01-60-B180-30-ES product image
BB-RT-01-60-B180-30-ES technical drawing
  • Series with inside Ø: 40, 60, 100, 150mm
  • Good resistance to chemicals and seawater
  • Suitable for contact with food
  • Operating temperature: from -40°C up to +80°C
  • Ring and cage material: xirodur® B180
  • Ball material: Stainless steel


Also available with glass balls

igus-icon-lieferzeitBB-RT-01-60-B180-30-ES
100
60

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h