Slewing ring ball bearing xirodur® B180, high smoothness, glass balls

BB-RT-01-40-B180-30-GL product image
igus-icon-lupe
BB-RT-01-40-B180-30-GL technical drawing
igus-icon-lupe
1 from 2
BB-RT-01-40-B180-30-GL product image
BB-RT-01-40-B180-30-GL technical drawing

  • Series with inner Ø: 40, 60, 100, 150 mm
  • Good chemical and seawater resistance
  • Operating temperature: -40 °C to +80 °C
  • Ring and cage material: xirodur® B180
  • Ball material: glass
  • Also available with stainless steel balls
igus-icon-lieferzeitBB-RT-01-40-B180-30-GL
80
40

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h