Slewing ring ball bearing, xirodur® B180, increased load capacity, stainless steel balls

BB-RT-01-60-ES product image
igus-icon-lupe
BB-RT-01-60-ES technical drawing
igus-icon-lupe
1 from 2
BB-RT-01-60-ES product image
BB-RT-01-60-ES technical drawing

  • Series with inner Ø: 60, 100 mm
  • Good chemical and seawater resistance
  • Suitable for food contact
  • Operating temperature: -40 °C to +80 °C
  • Ring and cage material: xirodur® B180
  • Ball material: stainless steel
  • Also available with glass balls
igus-icon-lieferzeitBB-RT-01-60-ES
100
60

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h