xiros® axial washer, xirodur® B180, stainless steel balls

BB-626TW-B180-ES product image
igus-icon-lupe
BB-626TW-B180-ES product image
igus-icon-lupe
BB-626TW-B180-ES technical drawing
igus-icon-lupe
1 from 3
BB-626TW-B180-ES product image
BB-626TW-B180-ES product image
BB-626TW-B180-ES technical drawing

  • For shafts Ø: 6, 8, 10, 20, 30 mm
  • Good chemical and seawater resistance
  • Suitable for food contact
  • Also available as Slim Line (article suffix -SL)
  • Operating temperature: -40 °C to +80 °C
  • Ring material: xirodur® B180
  • Ball material: stainless steel
  • Also available with glass balls
igus-icon-lieferzeit-dotBB-626TW-B180-ES
18.8
626

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h