Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Ball bearings
igus-icon-arrow-right
Flange ball bearings
igus-icon-arrow-right
xiros® flanged ball bearing 2-hole, FDA-compliant
xiros® flanged ball bearing 2-hole, FDA-compliant
igus-icon-lupe
igus-icon-lupe
1 from 2
Inner Ø: 6, 8, 10, 12, 17, 20 mm
For contact with food
Bearing material : xirodur® B180
Ball material: stainless steel
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit-dot
BB-FL-608-B180-30-ES
Ø d1 [mm]
8
Product description
Technical data
Downloads
Suitable for coarse tolerances
Smooth running
Dirt resistant
Cost-effective
Certificates and standards
Product description
igus-icon-plus
Technical data
igus-icon-plus
Downloads
igus-icon-plus
Unsure if it fits?
igus-icon-cad-dateien
Download CAD data
Contact us
Contact details
Seán Ryan
igus-icon-phone
086 0329555
Submit form
Opening hours
Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h
igus-icon-arrow-up