Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industry solutions
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Ball bearings
igus-icon-arrow-right
Flange ball bearings
igus-icon-arrow-right
xiros® flanged ball bearing 2-hole, self-aligning
xiros® flanged ball bearing 2-hole, self-aligning
igus-icon-lupe
igus-icon-lupe
1 from 2
Inner Ø: 8, 10, 12mm
Housing material: igumid G
Bearing material: xirodur® B180
Ball material: glass
Optionally with stainless steel balls
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit
EFOM-BB1-P08-B180-GL
Ø d1 [mm]
8
Productdescription
Technical data
Downloads
Easy readjustment thanks to slotted holes
Exact alignment of the bearing not necessary
Smooth running
Chemical resistant
Dirt resistant
Productdescription
igus-icon-plus
Technical data
igus-icon-plus
Downloads
igus-icon-plus
Unsure if it fits?
igus-icon-cad-dateien
Download CAD data
Contact us
Contact details
Seán Ryan
igus-icon-phone
086 0329555
Submit form
Opening hours
Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h
igus-icon-arrow-up