Request a quote
bookmarks
FREE standard shipping exclusively online
50% off surplus cable stock
Shopping Cart
(0)
DE-DE (IE)
Shop
Configurators
Product information
Industries
Services
Company
My contact person
IE
(EN)
Change Language :
IE (EN)
igus-icon-arrow-right
Home
igus-icon-arrow-right
Ball bearings
igus-icon-arrow-right
xiros® flanged ball bearing, protection from both sides
xiros® flanged ball bearing, protection from both sides
igus-icon-lupe
igus-icon-lupe
1 of 2
Inner Ø: 8mm
Use for 28mm housing
Bearing material: xirodur® B180
Ball material: glass
Optionally with stainless steel balls
Item no.
igus-icon-copy-clipboard
igus-icon-lieferzeit-dot
BB-608F-B180-10-GL-CC
Ø d2 [mm]
26
Ø d1 [mm]
8
Installation size
608
Product Description
Technical Data
Downloads
Flange on one side
Cover plate on both sides
Cage made of PA
Product Description
igus-icon-plus
Technical Data
igus-icon-plus
Downloads
igus-icon-plus
Unsure whether it fits?
igus-icon-cad-dateien
Download CAD files
Consulting
I look forward to answering your questions
Seán Ryan
igus-icon-phone
086 0329555
Write e-mail
Shipping and consultation
In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm
igus-icon-arrow-up