xiros® flanged ball bearing, for conveyor rollers made of aluminium + PVC
igus-icon-lupe
igus-icon-lupe
1 of 2
Inner Ø: 6, 8, 10, 12, 15, 17, 20, 25mm
Use in xiros® conveyor rollers
Bearing material: xirodur® B180
Ball material: Stainless steel
igus-icon-lieferzeitBB-606F1820-B180-30-ES
18
6
606
Ball bearings with flange or collar are ideal for axial location of the bearing, for example in housing bores, tube ends, conveyor rollers, idlers and support rollers. The cover disc protects against dust and dirt.
xirodur® B180 | The all-rounder
The widest range of polymer ball bearing applications is covered by xirodur® B180. This material is regarded as an all-rounder. In addition to its high wear resistance, the material offers good chemical resistance and medium temperature resistance. The mechanical properties are a good combination of certain hardness as well as elasticity. In addition to the fact that it is the most cost-effective standard material, igus® also offers the largest delivery range of DIN dimensions with xirodur® B180 as also cage This material combination also has FDA conformity.