iglidur® M250, double flange bearing, MCM, mm

Fitting shafts through sheet metal

iglidur® M250, double flange bearing, MCM, mm
iglidur® M250, double flange bearing, MCM, mm drawing
1 from 2
iglidur® M250, double flange bearing, MCM, mm
iglidur® M250, double flange bearing, MCM, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: MCM-08-02
  • Material: iglidur® M250
  • Shape: Clip bearings
  • Dimensions:
    • d1 8 mm
    • d2 9.6 mm
    • b3 2 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
iglidur® clip bearings are designed specifically for the fitting shafts through sheet metal. For this reason, the bearings have flanges located on both ends. The plain bearings are secured in the sheet metal plate on both sides after fitting.
iglidur® clip bearings are designed specifically for fitting shafts through sheet metal. For this reason, the bearings have flanges located on both ends. The bearings are secured in the sheet metal plate on both sides after fitting.
Unsure if it fits?

Contact us

Contact details

Opening hours