igus-icon-lupe
igus-icon-lupe
1 of 2
- Exchange in seconds
- No repeat alignment required
- Exchange of the triflex® R unit including
- cables without any tools
- Option available with strain relief
igus-icon-lieferzeitTR.65.22.30
65
30
If speed is of the essence, this product for strain relief on axis 6 with the option of attaching a clamp is the ideal solution.
If the hose assembly needs to be replaced, the complete upper part of the quick exchange kit together with the cables, hoses, mounting bracket and triflex R chain is detached from the clamp bracket and the replacement assembly fitted. This means that nothing needs to be adjusted on the system as the replacement package has the exact dimensions of the previous model.