igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
- Version: anti-reflect
- Material: aluminium
- Rail profile: round
- 100% lubrication-free
igus-icon-lieferzeitWS-06-70-CA
Part No.
67
Standard drilling pattern
Double Rail
The new WS-06-70 rail width offers design engineers a high degree of flexibility as it adapts perfectly to standard aluminium construction profiles with a width of 80mm. Extremely flat design, discreet appearance, fast connection plus the variety of the drylin W linear modular system for all desired functions.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h