Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Shop delta multi-axis robots

Number of products: 4

3-axis Delta robot | Working diameter 360 mm

Product information
  • Up to 60 picks/min.
  • For loads up to 5 kg
  • For precision requirements of 0.5 mm
  • At speeds up to max. 3.0 m/s
  • Max. acceleration: 60 m/s²

Optionally available
from 4,609.04 EUR/Pc.
10 different sizes available.
Ready for shipping:
1 usually dispatched within 1 working day
2 usually dispatched within 8 working days
To the online shop

3-axis Delta robot | Working diameter 660mm

Product information
  • Up to 30 picks/min. 
  • For loads up to 5 kg
  • For precision requirements of 0.5 mm
  • At speeds up to max. 1.0 m/s
  • Max. acceleration: 20 m/s²

Optionally available
from 5,684.49 EUR/Pc.
10 different sizes available.
Ready for shipping:
3 usually dispatched within 8 working days
To the online shop

3-axis delta robot | working diameter 1,000 mm | Size: XXL

Product information
  • Up to 111 picks / min.
  • For loads up to 2.5 kg
  • For precision requirements up to approx. 0.3 mm
  • For speeds up to max. 2.0 m/s
  • Max. Acceleration: 28 m/s²
from 20,309.33 EUR/Pc.
2 different sizes available.
Ready for shipping:
2 usually dispatched within 4 weeks
To the online shop

3-axis delta robot | working diameter 1,000 mm | extra rotary axis

Product information
  • Up to 111 picks / min.
  • For loads up to 2.5 kg
  • For precision requirements up to approx. 0.3 mm
  • For speeds up to max. 2.0 m/s
  • Max. Acceleration: 28 m/s²
from 27,931.12 EUR/Pc.
2 different sizes available.
Ready for shipping:
2 usually dispatched within 4 weeks
To the online shop

delta multi-axis robots

Based on a modular system, users can choose between a compact self-assembly modular kit or pre-assembled in a transport frame. Now new with calibrating pin for easy positioning at the zero point. It is directly fixed to the mounting hub and simplifies the initial calibration process.
The cable clip for the delta robot was developed for the secure guidance of lines, e.g. individual pneumatic hoses, along the coupling joint. Easy to fit, lightweight.

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG