Shop stepper motors

Stepper motors from igus are maintenance-free and durable, and can be extended with metric connectors, brakes and encoders.They work reliably at temperatures between -10 and +50°C. Their advantages include the fact that they are compatible with the most common motor control systems and that positioning is also possible without an encoder. They also have a high degree of protection up to IP68 (IP=Ingress Protection). Stepper motors are used in medical technology, laboratory automation, format adjustments and industrial automation. The stepper motors are available in several installation sizes: NEMA 11, 17, 23, 23 XL, 34 - with flange dimensions from 28 mm to 86 mm.

Number of products: 0
Nothing found? The igus® LiveChat will help you immediately! Or send us a message!