iglidur® UW, sleeve bearing, mm - UWSM

The underwater endurance runner, for fast rotation under water

iglidur® UW, sleeve bearing, mm - UWSM
iglidur® UW, sleeve bearing, mm - UWSM drawing
1 from 2
iglidur® UW, sleeve bearing, mm - UWSM
iglidur® UW, sleeve bearing, mm - UWSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: UWSM-0304-05
  • Material: iglidur® UW
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • b1 5 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Low moisture absorption
  • Excellent wear resistance under water
  • High media resistance
For fast rotation under water.
Unsure if it fits?

Consulting

I look forward to answering your questions

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm