My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

Hybrid cables suitable for SEW
MOVILINK DDI


With the new hybrid cables CF280.UL.H207.D, we are expanding our portfolio to include SEW's Movilink DDI technology. A combination of energy transmission and data transmission. System data is transmitted in this cable by a heavy duty coaxial element. It can be used for applications with a bending factor of up to 15xd and is therefore suitable for use in a wide range of industries, from machine tools and material handling up to the automotive industry. The cable can be purchased harnessed or by the metre and can be used on the matching SEW motors without any problems. With 28 different types of hybrid cables, igus has the largest portfolio of hybrid cables in energy chains from stock. With this expansion, we are following the ongoing trend of hybrid technology and the combination of energy cores and data networks in one cable.  Here, too, you can count on our usual advantages: up to 36-month guarantee, no minimum order quantity and no cutting charge as well as numerous approvals & standards which also characterise this innovation.

Go to online shop
Tech up

Tech up

  • Reduction of the cables needed by 50%
  • Secure data exchange between motor and encoder system
  • Guaranteed service life for hybrid cable suitable for SEW MOVILINK DDI drives

Cost down

Cost down

  • Save around 40% installation space in the chain
  • Reduction of the installation space for connector technology

Proof

Proof

Sustainability

Sustainability

  • Reduction of 43% in material weight (plastic + Cu) compared to cable with single coaxial element



Drivetech

Drive-Tech – cables for drive technology with and without connector

The business units, chainflex and readychain, develop and produce cables that are sold by the metre and dimension and harness cables with plug-in connectors for direct connection to electrical drives. As finished catalogue goods, we have 24 different cable harnesses for drive manufacturers and this, in up to 7 different cable qualities in order to achieve the best price-performance ratio for the application.  


All details on new hybrid cables CF280.UL.H207.D at a glance

igus® Part No.Number of cores and conductor nominal cross section
Outer diameter 
Copper index Weight 
 [mm²][mm][kg/km][kg/km] 
CF280.UL.H207.15.04.D(4G1.5+2x(2x1.0)C+HF50-0.9/2.95)C15,5191303 order
CF280.UL.H207.25.04.D(4x(2.5)C+HF2)C16,5232351 order


Hybrid cable successfully in use

tested ... proven ... guaranteed!

The application at IMA Klessmann shows that the hybrid cables from igus work well, shorten installation time and save costs. Up to fifty servo axes in a confined space, high dynamics, high expectations in terms of service life and small bend radii are the demands that hybrid cables must meet in a new drilling machine.

IMAGIC flex drilling systems

Up to 36-month chainflex guarantee

chainflex guarantee

We issue up to 36 months guarantee on our cables with confidence, as we are able to make reliable predictions about the service life of our cables due to over 30 years of experience and 700 concurrently undertaken experiments in our 3,800 m² test laboratory.

Click here

Ready-to-connect cables

readycable portfolio

Offering around 4,600 harnessed motor, servo, signal and encoder cables suitable for 24 manufacturer standards, igus is the world's No. 1 when it comes to harnessed cables for use in energy chains. With 7 cable qualities, we always offer the most cost-effective drive cable that works.

Click here

Energy chains overview

e-chain® news

Energy chains are there to guide and protect energy, data and signals. At the same time, they have to withstand a wide variety of environmental influences. The decisive factor here is the symbiosis of the components moving against each other.

Click here


Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h