Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)
drylin® E motor control

The new drylin® E motor control system

... space-saving and light ...

The D2 motor control is a control board without housing. All the functions of the igus® D1 motor control system are also incorporated in the D2 motor control system. The control system that saves space and weight is used in desktop units, i.e. wherever space is at a premium. Ready to ship in 24hrs. 
Discover in the online shop
Thread size

Tech up

  • Space-saving installation
  • More freedom in integration
Thread size

Cost down

  • 5% lower price compared to the igus® D1 motor control system
  • Integrated mounting holes
Thread size

Proof

  • 40% weight saving compared to the igus® D1 motor control system
  • 50% reduction of the installation height compared to the igus® D1 motor control system
Thread size

Sustainability

  • Maintenance-free
  • CE according to ROHS
  • CE according to EMC

Further drylin® E motor news

Motors with brake

Motor with brake
Submit an enquiry now

Motors with shaft seal

drylin® E motors with shaft seal
Submit an enquiry now

Why drylin® E motors?

Electric motors are ready to ship in 24 hours

 
drylin® E motors are ready to ship in 24 hours
Large stocks of electric motors

 
Always large stocks on hand
drylin® E motors have a long product service life

 
drylin® E motors have a long product service life
Long-term product availability

 
The product range is available over the long term
No minimum order quantity for electric motors

 
No minimum order quantity
100% tested

 
Our electric motors have been thoroughly tested

Download new products catalogue

New products catalogue
Go to download

More drylin® E news

Overview of HMI News Products 2021
Discover now

Send a request

Send enquiry
Click here


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH