Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)
drylin® E motors with shaft seal

The new drylin® E motor output stage

... simple and cost-effective ...

The simple commissioning distinguishes these three new step direction controllers. The output stage is adjusted directly on the unit with simple micro-switches. No software, programming or expertise is required. Via a standardised step/direction interface, a higher-level control system can control the output stages and thus execute a wide variety of movements. A fixed speed can be preselected by means of jog mode and started with digital input. The simplest height adjustments or drawer movements can be implemented by means of jog mode and limit switches. Ready to ship in 24hrs. 
Discover in the online shop
Thread size

Tech up

  • Step/dir- & Jog operating modes
  • Smooth engine running
  • Motor self-tuning
Thread size

Cost down

  • Standardised step/dir interface
  • Compatible with many industrial control systems
  • Quick and easy set up
Thread size

Proof

  • Can be controlled with 5 to 24V directly on a PLC or developer boards (no series resistor)
  • Can be used with ready-made software modules from renowned manufacturers
Thread size

Sustainability

  • Maintenance-free
  • CE according to ROHS

Further drylin® E motor news

Motor with brake

Motor with brake
Submit an enquiry now

Motor with shaft seal

Motor output stage
Submit an enquiry now

Why drylin® E motors?

Electric motors are ready to ship in 24 hours

 
drylin® E motors are ready to ship in 24 hours
Large stocks of electric motors

 
Always large stocks on hand
drylin® E motors have a long product service life

 
drylin® E motors have a long product service life
Long-term product availability

 
The product range is available over the long term
No minimum order quantity for electric motors

 
No minimum order quantity
100% tested

 
Our electric motors have been thoroughly tested

Download new products catalogue

New products catalogue
Go to download

More drylin® E motor news

Overview of HMI News Products 2021
Discover now

Send a request

Send enquiry
Click here


Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH