My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® control cable CF9.UL

  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Coolant resistant
  • Low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • CFRIP®
  • chainflex® class: 6.6.4.2

Product description
chainflex® control cable CF9.UL
 
Typical application areas
  • For heaviest duty applications
  • Almost unlimited resistance to oil, even bio-oils
  • Indoor and outdoor applications, UV-resistant
  • Especially for unsupported travels and gliding travel distances up to 400 m and more
  • Storage and retrieval units for high-bay warehouses, machining units/machine tools, quick handling, cleanroom, semiconductor insertion, ship to shore, outdoor cranes, low-temperature applications
Guaranteed service life for this series according to the guarantee conditions
More information: chainflex® Guarantee
Double strokes*  5 million  7,5 million  10 million
Temperature, R min. R min. R min.
from/to [°C] [Factor x d] [Factor x d] [Factor x d]
-35 / -25 6,8 7,5 8,5
-25 / +90 5 6 7
+90 / +100 6,8 7,5 8,5

* Higher number of double strokes possible - use the service life calculation function on this page.

Certificates and standards
UV resistance
High Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
see data sheet for details NFPA
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01254 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF34.UL.25.04.D, tested by IPA according to standard 14644-1 CE
Following 2014/35/EU
Technical data
Downloads

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h