My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® data cable CF112

  • Requirements: For extremely heavy duty applications
  • Outer jacket: PUR
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Coolant resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • chainflex® class: 6.5.3.1
Product description
chainflex® CF112 data cable
 
Typical application areas
  • For heaviest duty applications
  • Almost unlimited resistance to oil, even bio-oils
  • Indoor and outdoor applications, UV-resistant
  • Unsupported travels and up to 100m for gliding applications
  • Machining/machine tools, storage and retrieval units, packaging industry, quick
    handling, refrigeration sector
Guaranteed service life for this series according to terms and conditions
More information: chainflex® Guarantee
Double strokes*  5 million  7,5 million  10 million
Temperature,R min.R min.R min.
from/to [°C][Factorxd][Factorxd][Factorxd]
-25 / -1512,513,514,5
-15 / +70101112
+70 / +8012,513,515,5
* Higher number of double strokes possible - use the service life calculation function on this page.
Certificates and standards
UV resistance
High Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 NFPA
Following NFPA 79-2012 chapter 12.9 DNV
Certified to DNV type examination – certificate no.: 13 656-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01254 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF77.UL.05.12.D, tested by IPA according to standard 14644-1 CE
Following 2014/35/EU UL/CSA AWM
Style 10493 and 20233, 300 V, 80 °C
Technical data
Downloads

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h