igus-icon-lupe
igus-icon-lupe
1 from 2
- For medium-duty applications
- PVC outer jacket
- Shielded
- Oil-resistant
- Flame retardant
- Guarantee up to 4 years
igus-icon-lieferzeitCF210.UL.05.04
(4G0.5)C
| Double strokes* | 5 million | 7.5 million | 10 million |
|---|---|---|---|
| Temperature, | R min. | R min. | R min. |
| from/to [°C] | [Factor x d] | [Factor x d] | [Factor x d] |
| +5 / +15 | 12.5 | 13.5 | 14.5 |
| +15 / +60 | 10 | 11 | 12 |
| +60 / +70 | 12.5 | 13.5 | 14.5 |

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h