New
igus-icon-lupe
igus-icon-lupe
1 from 2
igus-icon-lieferzeitCF280.UL.H207.40.04.D
MOVILINK DDI
Part No.
| Double strokes* | 5 million | 7.5 million | 10 million |
|---|---|---|---|
| Temperature, | R min. | R min. | R min. |
| from/to [°C] | [Factor x d] | [Factor x d] | [Factor x d] |
| -25 /-15 | 12.5 | 13.5 | 14.5 |
| -15 /+70 | 10 | 11 | 12 |
| +70 / +80 | 12.5 | 13.5 | 14.5 |
* Higher number of double strokes possible - use the service life calculation function on this page.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h