- For flexing applications
- PVC outer jacket
- Overall shield
- Flame retardant
- Silicone-free
- Not oil-resistant
- chainflex® class: 3.1.1.1
chainflex® motor cable CF886
New
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 3
Item no.
Typical application areas
- For flexing applications
- Without influence of oil
- Preferably indoor applications
- Especially for unsupported travels up to 10 m
- Wood/stone processing, packaging industry, supply systems, handling, adjusting equipment
Guaranteed service life for this series according to guarantee conditions
Further information: chainflex® guarantee
Double strokes* | 1 million | 3 million | 5 million |
---|---|---|---|
Temperature, | R min. | R min. | R min. |
from/to [°C] | [Factor x d] | [Factor x d] | [Factor x d] |
+5 / +15 | 17.5 | 18.5 | 19.5 |
+15 / +60 | 15 | 16 | 17 |
+60 / +70 | 17.5 | 18.5 | 19.5 |
Certificates and standards