Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® motor cable CF35.UL

  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV resistance: High
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • CFRIP®
  • chainflex® class: 6.6.4.1

Product description
chainflex® motor cable CF35.UL
 
Typical application areas
  • For extremely heavy-duty applications
  • Almost unlimited resistance to oil, even bio-oils
  • Indoor and outdoor applications, UV-resistant
  • Unsupported travels and gliding applications of up to 400m and more
  • Storage and retrieval units for high-bay warehouses, machining units/machine tools, quick handling, cleanroom, semiconductor insertion, outdoor cranes, low-temperature applications

Guaranteed service life for this series according to terms and conditions
More information: chainflex® Guarantee
Double strokes*    5 million7,5 million10 million
Temperature,v max. [m/s]a max.TravelR min. [factor x d]R min. [factor x d]R min. [factor x d]
from/to [°C]Unsupportedgliding[m/s2][m]   
-35 / -25    101112
-25 / +8010680≤ 4007,58,59,5
+80 / +90    101112
* Higher number of double strokes possible - please ask for your individual calculation.
Certificates and standards
UV resistance
High Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF34.UL.25.04.D, tested by IPA according to standard 14644-1 UL/CSA AWM
Style 10492 and 21184, 1.000 V, 80 °C
Technical data
Downloads

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.