My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® measuring system cable CF113.D

  • Requirements: For extremely heavy duty applications
  • Outer jacket: PUR
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Halogen-free
  • Silicone-free
  • Flame retardant
  • Offshore
  • Coolant resistant
  • Hydrolysis and microbe-resistant
  • Overall shield
  • Notch-resistant
  • PVC-free
  • CFRIP®
  • chainflex® class: 6.5.3.1

Product description
chainflex® measuring system cable CF113.D
 
Typical application areas
  • For extremely heavy duty applications
  • Almost unlimited resistance to oil
  • Indoor and outdoor applications without direct sun radiation
  • Unsupported travel distances and up to 100 m for gliding applications
  • Storage and retrieval units for high-bay warehouses, machining units/machine tools, quick handling, cleanroom, semiconductor insertion, indoor cranes, low-temperature applications

Guaranteed service life for this series according to the guarantee conditions
More information: chainflex® Guarantee
Double strokes*  5 million  7,5 million  10 million
Temperature, R min. R min. R min.
from/to [°C] [Factor x d] [Factor x d] [Factor x d]
-25 / -15 10 11 12
-15 / +70 7,5 8,5 9,5
+70 / +80 10 11 12

* Higher number of double strokes possible - use the service life calculation function on this page.

Certificates and standards
UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 UL/CSA AWM
Style 1589 and 20236, 30 V, 80 °C NFPA
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01559 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization CE
Following 2014/35/EU
Technical data
Downloads

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h