iglidur® F, flange bearing, mm - FFM

Electrically conductive, highly pressure-resistant

iglidur® F, flange bearing, mm - FFM
iglidur® F, flange bearing, mm - FFM drawing
1 from 2
iglidur® F, flange bearing, mm - FFM
iglidur® F, flange bearing, mm - FFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: FFM-0405-04
  • Material: iglidur® F
  • Shape: Flanged bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • d3 9.5 mm
    • b1 4 mm
    • b2 0.75 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Resistant to edge pressure
  • Resistant to high loads (>60N/mm²)
  • Electrically conductive

iglidur® F | Electrically conductive, very pressure-resistant

Highest stiffness and hardness, and particularly conductive. When it comes to the electrical conductivity of materials, especially in applications where electrostatic charging must not occur, iglidur® F is the right choice. In addition, iglidur® F is very pressure-resistant. At room temperature, it can be statically loaded with up to 105MPa.

Typical application areas

  • Automotive
  • Textile industry

When do I use it?

  • If the material needs to be electrically conductive
  • For high static pressure loads

When do I not use it?

  • When mechanical rework is required
  • When maximum wear resistance is required
  • When a very low coefficient of friction is required in dry operation
  • For use under water
  • When a universal material is required
Unsure if it fits?

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm