iglidur® G V0, flange bearing, mm - GV0FM

V0 rating according to UL94, universal

iglidur® G V0, flange bearing, mm - GV0FM
iglidur® G V0, flange bearing, mm - GV0FM drawing
1 from 2
iglidur® G V0, flange bearing, mm - GV0FM
iglidur® G V0, flange bearing, mm - GV0FM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GV0FM-0608-06
  • Material: iglidur® GV0
  • Shape: Flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Resistant to shocks and impacts
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846

iglidur® G V0 | V0 classification according to UL94, universal

iglidur® GV0 is the first iglidur® material with V0 rating according to UL94 for universal use in the normal temperature range and is thus predestined for applications with high fire protection requirements (vehicle interior, aviation, building technology, etc.). All other iglidur® materials with V0 rating belong to the high temperature segment. The general mechanical and thermal specifications are largely comparable with the all-rounder iglidur® G.

Typical application areas

  • Passenger seats
  • Elevators
  • Escalators
  • Switch cabinets
  • Hinges

When do I use it?

  • When a UL94 V0-rated material is required for normal environmental conditions
  • When an economical UL94V0-rated material is required

When do I not use it?

  • When a UL94 V0 classified material is required for high operating temperatures
  • When a standard material is required without compliance with special fire standards
Unsure if it fits?

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8 am - 5 pm