iglidur® J3, flange bearing, imperial - J3FI

The new endurance runner: specialist for pulsating loads

iglidur® J3, flange bearing, imperial - J3FI
iglidur® J3, flange bearing, imperial - J3FI drawing
1 from 2
iglidur® J3, flange bearing, imperial - J3FI
iglidur® J3, flange bearing, imperial - J3FI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J3FI-0203-03
  • Material: iglidur® J3
  • Shape: Flanged bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.1875 inch
    • d3 0.312 inch
    • b1 0.1875 inch
    • b2 0.032 inch
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust

iglidur® J3 | The new endurance runner: specialist for pivoting loads

iglidur® J3 is a material with improved wear resistance at low to medium loads and high speeds. The service life is up to 300% higher than that of iglidur® J, the proven top endurance runner material.

Typical application areas

  • Vending machinery
  • Printing industry
  • Beverage industry
  • Glass industry
  • Aviation

When to use it?

  • When optimising wear resistance compared to iglidur® J
  • When very low coefficients of friction in dry operation are required
  • When high wear resistance at low loads is required
  • When low moisture absorption is fundamental
  • When good liquid media resistance is required

When not to use it?

  • When a wear-resistant material is required for linear strokes
  • When continuous operating temperatures are higher than +90°C 
  • When radial surface pressure is higher than 45MPa
Unsure if it fits?

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person:
Monday - Friday: 7 am - 8 pm
Saturdays from 8 am- 12 pm.
Online:
Chat service:
Monday to Thursday from 8 am - 6 pm.
WhatsApp-Service:
Monday to Thursday from 8 am - 4 pm.
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account
  • Visa
  • PayPal
  • Mastercard

Follow us

    Stay up to date and sign up for the igus® newsletter here.

    igus-icon-globeLanguage:English|Country:Ireland

    The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

    igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH