My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

drylin® E special stepping motor with connector, encoder and splash guard, NEMA 23

  • Installation size: NEMA23/flange installation size 56 mm
  • Protection class motor housing: IP65 
  • Holding torque: 1.70 Nm
  • Nominal current: 3.00 A
  • Motor connection: Metric connector
Product description
The IP65 (splash water) stepper motors are ideally suited for applications in humid environments.
 
Applications in the food, outdoor or spray water sector can now also be operated by motor with the provedrylin® N linear systems. The IP65 stepper motor can be cleaned with water.
 
Stepper motors from igus® are a good supplement to drylin® linear axes. They are characterised by their cost-effectiveness, their precision and easy control. They work reliably under the most varied environmental conditions (depending on the selected class of protection IP). The igus® stepper motors can be connected to the most common motor controls using standardised electrical connection.
 
The connector interface provides a high IP65 protection level (IP: International Protection). The higher the IP rating, the better the motor is protected from the ingress of dirt and water.
 
The encoder sends signals from the motor to the motor control. The encoder verifies that the required linear motion has occurred precisely as required. Encoder = increased machine accuracy.
Certificates and standards
CE<br>EMV guideline
Technical data
Downloads