drylin® E special motor with terminal box and encoder, water protection, NEMA23

MOT-AP-S-060-013-056-K-C-AAAM product image
igus-icon-lupe
MOT-AP-S-060-013-056-K-C-AAAM product image
igus-icon-lupe
MOT-AP-S-060-013-056-K-C-AAAM technical drawing
igus-icon-lupe
MOT-AP-S-060-013-056-K-C-AAAM technical drawing
igus-icon-lupe
1 of 4
drylin® E special motor with terminal box and encoder, water protection, NEMA23
drylin® E special motor with terminal box and encoder, water protection, NEMA23
drylin® E special motor with terminal box and encoder, water protection, NEMA23
drylin® E special motor with terminal box and encoder, water protection, NEMA23
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA23 / Flange dimension 56mm
  • Protection class: IP68 (up to 10m)
  • Holding torque: 1.30Nm
  • Nominal current: 4.20A
  • Motor connection: terminal box
igus-icon-lieferzeitMOT-AP-S-060-013-056-K-C-AAAM

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm