My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240

drylin® E stepper motor with stranded wire, NEMA 23XL

  • Installation size: NEMA23XL/flange dimension 60 mm
  • Protection class motor housing: IP65 (shaft seal IP52), motor with stranded wires IP40
  • Holding torque: 3.50 Nm
  • Nominal current: 4.20 A
  • Moto connection: Strand with JST connector
Product description
NEMA23XL: The power motor in the medium installation size
 
A development extension of the typical NEMA23 with nearly twice the torque. The assembly dimensions are identical to the NEMA23, allowing many applications.
 
Stepper motors from igus® are a good supplement to drylin® linear axes. They are characterised by their cost-effectiveness, their precision and easy control. They work reliably under the most varied environmental conditions (depending on the selected class of protection IP). The igus® stepper motors can be connected to the most common motor controls using standardised electrical connection.
 
Motors with stranded wires are the least expensive and the most common stepper motors. The connecting wires for this type exit from the housing and will be connected with a JST connector. They are usually installed in machines and equipment that have an additional housing or are used in clean environments.
 

 
Certificates and standards
CE<br>EMV guideline
Technical data
Downloads