drylin® E stepper motor with connector, NEMA24

Standard
MOT-AN-S-060-035-060-M-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-035-060-M-A-AAAA product image
igus-icon-lupe
MOT-AN-S-060-035-060-M-A-AAAA technical drawing
igus-icon-lupe
MOT-AN-S-060-035-060-M-A-AAAA technical drawing
igus-icon-lupe
play iconMOT-AN-S-060-035-060-M-A-AAAA video
igus-icon-lupe
1 of 5
drylin® E stepper motor with connector, NEMA24
drylin® E stepper motor with connector, NEMA24
drylin® E stepper motor with connector, NEMA24
drylin® E stepper motor with connector, NEMA24
drylin® E stepper motor with connector, NEMA24
igus-icon-arrow-left
igus-icon-arrow-right
  • Installation size: NEMA 24/flange dimension 60mm
  • Protection class: Motor housing IP65 (shaft seal IP52)
  • Holding torque: 3.50Nm
  • Nominal current: 4.20A
  • Motor connection: Metric M12 connector
igus-icon-lieferzeitMOT-AN-S-060-035-060-M-A-AAAA

Consulting

I look forward to answering your questions

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm