Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

readycable® brake cable suitable for Allen Bradley 2090-UXNBMP-18Sxx, base cable PUR 6.8 x d

  • Requirements: For heavy duty applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • chainflex® class: 5.5.3.1

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries. igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.