iglidur® G1, flange bearing, mm - G1FM

The new lubrication-free standard with double performance

iglidur® G1, flange bearing, mm - G1FM
iglidur® G1, flange bearing, mm - G1FM drawing
1 from 2
iglidur® G1, flange bearing, mm - G1FM
iglidur® G1, flange bearing, mm - G1FM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: G1FM-0608-04
  • Material: iglidur® G1
  • Shape: Flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 4 mm
    • b2 1 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Suitable for high speeds
  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846

iglidur® G1 | The new lubrication-free standard

With iglidur® G1, we offer a wear-resistant and versatile material for a wide range of applications. Applications with medium to high loads at medium speeds are recommended. Even at elevated temperatures up to 180°C, iglidur® G1 is dimensionally stable and wear-resistant and offers very low moisture absorption. This makes iglidur® G1 suitable for a large number of different applications and thus represents an all-rounder with very good running performance.

Typical application areas

  • Automotive
  • Mechanical engineering
  • Furniture / industrial design
  • Sport, fitness & rehab

When do I use it?

  • If I need an economical all-round material
  • For low to medium surface speeds
  • If the material needs to be suitable for different shafts
  • For pivoting and rotation applications

When do I not use it?

  • If mechanical rework is required
  • If the very highest wear resistance is required
  • If universal chemical resistance is required
  • If temperatures are continuously higher than +180°C
  • For use under water
Unsure if it fits?

Consulting

I look forward to answering your questions

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Shipping and consultation

In person
Monday to Friday: 8 am - 8 pm
Saturday: 8 am - 12 pm
Online
Chat service
Monday to Friday: 8 am - 4 pm
WhatsApp service
Monday to Friday: 8 am - 4 pm