My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240

chainflex® data cable CF8821

  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Overall shield
  • Oil resistance: No oil resistance
  • Flame retardant
  • Silicone-free
  • chainflex® class: 3.1.1.1
Product description
chainflex® data cable CF8821
 
Typical application areas:
  • For flexing applications, Class 3
  • Especially for unsupported travels, Class 1
  • Without influence of oil, Class 1
  • No torsion, Class 1
  • Preferably indoor applications
  • Wood/stone processing, packaging industry, supply systems, handling, adjusting equipment

Guaranteed service life for this series according to the guarantee terms and conditions
More information: chainflex® Guarantee
Double strokes*  1 million  3 million  5 million
Temperature,R min.R min.R min.
from/to [°C][Factorxd][Factorxd][Factorxd]
+5 / +15151617
+15 / +6012,513,514,5
+60 / +70151617
* Higher number of double strokes possible - use the service life calculation function on this page.
Certificates and standards
Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA
Following NFPA 79-2012 chapter 12.9 Lead free
Following 2011/65/EU (RoHS-II) CE
Following 2014/35/EU UL/CSA AWM
Style 10493 and 2464, 300 V, 80 °C
Technical data
Downloads

Consulting

We would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h