Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Contact
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44 1604 677240
igus® Ltd.

Caswell Road

Northampton, NN4 7PW

01604 677240
IE(EN)

autoglide 5 - steel cable floor guide - 2400AG5 complete set | Travel: 10 - 60m

1 complete set consists of:

+ mounting brackets for moving ends
+ wire rope
+ individual parts AG5 and AG
+ energy chain
+ fixed end module
+ assembly instructions
+ upper run guide
+ cable tensioner unit
+ track holder for AG
+ separators for each 2nd link, pre-assembled
 
Product description
The autoglide 5 system for material handling and crane systems transfers energy, data, liquids and air in one system safely and virtually in a maintenance-free manner and this at a cost-effective price.

More information [3D CAD, technical data, parts list and more]
 
  • Assembly times 88% shorter than those for the conventional standard solution with guide troughs
  • Energy, data, air and liquids in ONE system
  • Often saves two or more other systems needed for transmitting data
  • 4m/s speed
  • Quiet operation: 63db(A) at 2m/s
  • 50% floor remains free, no guide trough needed
  • optionally with smart plastics accessories for intelligent condition monitoring and service life display 
Why buy the complete set?
No need to spend lots of time looking for the right energy chain series and relevant accessories. We have put together the complete energy chain set.  All important components are carefully selected and coordinated with each other.
Technical data
Related products
Downloads

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG