drylin® D9-(X) stepper motor output stage (NEMA34)

D9 product image
igus-icon-lupe
D9 technical drawing
igus-icon-lupe
1 from 2
D9 product image
D9 technical drawing
  • Can control stepper motors with up to 7 A continuous current at supply voltage up to 48 V
  • Pulse mode as standard
  • Additional Jog or Loop Mode selectable
  • Predefined speed applies to Jog or Loop Mode
  • Free sample programmes
igus-icon-lieferzeitD9
50-500 rpm
Pulse & Jog Mode
InfoInfoigus-icon-infoYOU CAN DOWNLOAD THE APPROPRIATE SAMPLE PRODUCT RANGE HERE FOR FREE.

Contact us

Contact details

Seán Ryan
Seán Ryan

igus-icon-phone086 0329555

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h