iglidur® M250, double flange bearing, MDM, mm

Clip on, ready!

iglidur® M250, double flange bearing, MDM, mm
iglidur® M250, double flange bearing, MDM, mm drawing
1 from 2
iglidur® M250, double flange bearing, MDM, mm
iglidur® M250, double flange bearing, MDM, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: MDM-1213-06
  • Material: iglidur® M250
  • Form: Shop clip-in double flanged bearings
  • Dimensions:
    • d1 12 mm
    • b1 7 mm
    • d3 16.5 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
Clip-in double flange bearing with symmetrical flange. The large second flange lets the bearing absorb higher axial forces and secures it axially even in the event of loosely toleranced mounts.
Clip-in double flange bearing with symmetrical flange. The large second flange lets the bearing absorb higher axial forces and secures it axially even in the event of loosely toleranced mounts. Special features: large flange surfaces, symmetrical flange, easy installation, easy to clip in, captive, special version in accordance with KTL possible
Unsure if it fits?

Contact us

Contact details

Dean Aylott
Dean Aylott

igus-icon-phone01604 677240

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h