My contact person
igus® Ireland

51A Caswell Road

Brackmills

Northampton NN4 7PW

+44(0)1604 677240
+44(0)1604 677242

readycable® resolver cable similar to Beckhoff ZK4530-0010-xxxx, base cable PUR 10 x d

  • Requirements: For heavy duty applications
  • Outer jacket: PUR
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV-resistant
  • chainflex® class: 5.5.3.1

Consulting

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.
Saturdays from 8am- 12pm.

Online:

24h