igusigus-icon-cart(0)

iglidur® Z, sleeve bearing, imperial

Extremely long service life under extreme conditions
iglidur® Z, sleeve bearing, imperial
igus-icon-lupe
iglidur® Z, sleeve bearing, imperial drawing
igus-icon-lupe
1 from 2
iglidur® Z, sleeve bearing, imperial
iglidur® Z, sleeve bearing, imperial drawing
  • Part number: ZSI-0203-03
  • Material: iglidur® Z
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 0.125 inch
    • d2 0.1875 inch
    • b1 0.1875 inch
  • Manufacturing method: Injection moulding
  • Service life:

    Not available

    igus-icon-info-circle-gray
Material properties:
  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
Total price:

plus VAT and shipping charges

igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® Z – Extremely long service life under extreme conditions - Resistant to wear & impact even at high loads and temperatures
 
  • Excellent wear resistance, especially with high loads
  • High thermal resistance
  • For extreme loads
  • For high surface speeds
  • Resistant to edge loads
  • Lubrication- and maintenance-free
  • Standard range from stock
Extremely high compressive strength coupled with high elasticity enables iglidur® Z bearings to attain their prominent properties in association with soft shafts, edge loads and impacts. The bearings are also suitable for temperatures up to +250 °C.
 
Typical application areas
 
Construction machinery
Glass industry
Aviation
Machine tools
Textile industry
 
You can find further applications here:
Industry solutions
 
When to use it?
  • For continuous temperatures up to +250 °C long-term or +310 °C short-term
  • When high wear resistance is required especially under high radial loads
  • For high surface speeds
  • For edge loading in conjunction with high surface pressures
When not to use it?
Use our filter options to find the suitable product 
 
Tolerances and measurement system
The installation dimensions and tolerances of iglidur® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
 
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting in the correctly toleranced housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing are prevented this way.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Consulting

I would be happy to answer your questions personally

Sean Ryan
Sean Ryan

igus-icon-phone086 0329555

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h
What can we improve for you? Give us your feedback.

About igus®

Services

Contact

Our payment methods

  • Purchase on account

    Follow us

      Stay up to date and sign up for the igus® newsletter here.

      igus-icon-globeLanguage:English|Country:Israel

      The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

      igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH